IESNA:LM-63-2002
[TEST]P939680
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6933
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
632.4 628.5 620.2 613 611.2 611.9 614.1 618 621.6 622.7
623.1 628.5 639.6 658 688.6 731.9 784.5 847.9 929 1025.6
1135.1 1269.2 1431.7 1616.6 1815.5 2029.2 2234.2 2329.7 2189.9 1692.2
920.7 259.8 79.6 47.2 27 11.2 0
632.4 630.3 621.6 614.4 612.6 613 615.1 619.1 622.3 623.4
624.1 629.9 640.7 660.2 690.1 733.7 787 850.8 934 1030.6
1143.8 1281.8 1450.8 1631.7 1834.2 2053.3 2254 2340.5 2167.9 1654.4
877.8 243.6 77.1 43.2 25.2 10.1 0
632.4 629.5 621.3 613.7 610.4 610.8 611.9 614.1 615.5 616.9
619.1 625.2 636.8 655.1 685.4 725.4 776.6 837.1 915.3 1010.8
1130.1 1279.3 1454.4 1649 1850.8 2064.9 2267 2372.2 2244.3 1787
1060.9 391.3 104.5 51.9 30.6 11.9 0
632.4 628.1 620.2 611.9 607.6 606.5 607.2 607.6 607.6 610.1
613.7 620.5 632.1 650.1 676 714.2 765 827 905.2 1000.4
1129.4 1283.6 1480.4 1702 1929 2151.7 2359.6 2477.1 2412.2 2074.2
1424.1 689 207.6 75.7 36.8 11.5 0
632.4 628.1 620.5 611.9 606.5 605.4 606.1 606.1 606.1 609
615.5 621.6 631.3 646.8 670.3 705.6 756.8 820.5 899.1 999.3
1131.5 1307.7 1535.1 1804.3 2081.1 2329 2529 2655.8 2671 2498
1992.1 1198.2 508.8 129.7 43.6 10.1 0
632.4 627 619.5 610.8 605 604 605 606.5 606.5 609.4
616.2 621.3 628.8 645.4 670.3 705.6 755.3 820.5 900.5 1006.1
1144.1 1333.7 1588.1 1898.4 2213.3 2486.8 2687.2 2836.4 2927.9 2869.5
2487.2 1746.3 836.4 262.7 55.9 13 0
632.4 628.1 620.2 611.2 605.4 604 604.7 606.1 606.1 609
615.5 622.3 632.1 647.9 672.4 708.5 758.9 822.3 901.6 1001.8
1134 1310.6 1539.1 1804.3 2078.2 2331.5 2540.5 2686.1 2705.6 2515.3
2037.8 1244.3 489 126.1 36.4 9.7 0
632.4 628.8 621.3 612.2 606.5 605 606.1 607.2 608.3 611.2
615.9 623.4 635.7 654.1 680.4 716.8 768.3 831 909.2 1007.2
1136.9 1300.5 1498.4 1714.2 1935.1 2158.2 2369.7 2488.3 2407.2 2090.4
1464.9 704.1 210.1 78.9 37.5 11.5 0
632.4 629.9 622 613.3 608.6 607.9 609.4 612.2 614.8 617.3
620.5 627 639.6 659.5 689 729.7 780.5 842.2 919.3 1012.6
1130.8 1277.5 1449.4 1637.1 1833.1 2045 2253.3 2358.2 2247.9 1869.5
1181.3 464.1 133 63.4 33.9 13.7 0
632.4 630.6 622.3 613.7 609.7 609.4 611.9 616.9 621.3 623.8
626.3 632.8 644.7 664.9 695.9 739.5 792.8 857.3 936.6 1032.4
1143.4 1281.4 1440.4 1618.7 1808.3 2018.4 2218.4 2296.9 2148.5 1667.7
913.9 275.3 84 42.5 22.7 9 0
632.4 630.3 622.3 613.7 609.7 609.7 612.2 616.9 621.6 623.8
625.9 631.3 643.6 662.7 693.3 735.9 788.8 856.2 935.9 1026.7
1135.9 1268.1 1426.3 1605.8 1786.7 1996.7 2201.1 2297.6 2172.2 1717.8
973.3 305.9 88.6 46.1 23.8 8.3 0
